This Application will be decommissioned as of January 7th 2025

LV434210 |
Schneider-Electric
 
LV434210 picture- web-product-data-sheet
LV434210
power supply connector, ComPact NSX, 24VDC, for MicroLogic 5/6
Schneider Electric
Characteristics
Main
Product or component type Power supply connector
Device application Power supply
Range compatibility ComPact ComPact NSX
Accessory / separate part type Trip unit accessories
Complementary
Trip unit name MicroLogic 5.0
MicroLogic 6.0
[Us] rated supply voltage 24 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 5.5 cm
Package 1 Length 11.7 cm
Package 1 Weight 28.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 46
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.53 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Aba275cb-3182-4b80-b210-fd3bb7f0507d
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Product contains halogen above thresholds
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months