This Application will be decommissioned as of January 7th 2025

LV434212 |
Schneider-Electric
 
LV434212 picture- web-product-data-sheet
LV434212
Zone selective interlocking module (ZSI), ComPacT NSX100 to NSX630
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX400...630
Range ComPact
Product or component type ZSI module
Device application Wiring
Range compatibility ComPact ComPact NSX circuit breaker
Accessory / separate part category Electrical accessory
Trip unit name MicroLogic 6.0
MicroLogic 5.0
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.7 cm
Package 1 Length 9.0 cm
Package 1 Weight 111.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.484 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Cdb1d2df-b4dc-45e4-a703-26a4517ad191
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months