This Application will be decommissioned as of January 7th 2025

LV434851 |
Schneider-Electric
 
LV434851 picture- web-product-data-sheet
LV434851
I max ammeter module, ComPact NSX250, 250 A rating, 3 poles
Schneider Electric
Characteristics
Main
Device short name I max ammeter module
Product or component type Ammeter
Device application Metering
Range compatibility ComPact ComPact NSX250
Poles description 3P
[In] rated current 250 A
Accuracy class Class 4.5
Complementary
Measurement accuracy Ammeter: +/- 6 %
Environment
Electrical shock protection class Class II
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.5 cm
Package 1 Width 15.5 cm
Package 1 Length 18 cm
Package 1 Weight 940 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months