This Application will be decommissioned as of January 7th 2025

LV438018 |
Schneider-Electric
 
LV438018 picture- web-product-data-sheet
LV438018
Circuit breaker basic frame, ComPact NSX100S DC, 100kA at 750VDC, 100A, without trip unit, 3 poles
Important messageImportant message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX100...250 DC
Device short name Compact NSX100S DC
Product or component type Basic frame
Device application Distribution
Circuit breaker name Compact NSX100S DC
Number of poles 3P
[In] rated current 100 A at 40 °C
[Ue] rated operational voltage 750 V DC
Network type DC
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 100 kA Icu at 250 V DC 1P conforming to IEC 60947-2
100 kA Icu at 24...125 V DC 1P conforming to IEC 60947-2
100 kA Icu at 500 V DC 2P conforming to IEC 60947-2
100 kA Icu at 750 V DC 3P conforming to IEC 60947-2
Performance level S 100 kA 750 V DC
Control type Toggle
Mounting mode Fixed
Complementary
[Ui] rated insulation voltage 750 V DC conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 kA at 250 V DC conforming to IEC 60947-2 (1P)
100 kA at 48/125 V DC conforming to IEC 60947-2 (1P)
100 kA at 500 V DC conforming to IEC 60947-2 (2P)
100 kA at 750 V DC conforming to IEC 60947-2 (3P)
Maximum breaking time 10 ms
Mechanical durability 10000 cycles conforming to IEC 60947-2
Electrical durability 10000 cycles 250 V DC In/2 conforming to IEC 60947-2
10000 cycles 500 V DC In/2 conforming to IEC 60947-2
10000 cycles 750 V DC In/2 conforming to IEC 60947-2
5000 cycles 250 V DC In conforming to IEC 60947-2
5000 cycles 500 V DC In conforming to IEC 60947-2
5000 cycles 750 V DC In conforming to IEC 60947-2
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 35 mm
Protection type Without protection
Width (W) 105 mm
Height (H) 161 mm
Depth (D) 86 mm
Environment
Standards IEC 60947-2
Product certifications ASTA
ASEFA
KEMA
LCIE
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.7 cm
Package 1 Width 11.2 cm
Package 1 Length 19.2 cm
Package 1 Weight 1.499 kg
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 18.73 kg
Offer Sustainability
SCIP Number 206b752d-15ab-4228-8cd8-4e338f718b28
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months