Schneider-Electric
 
LV438100 picture- web-product-data-sheet
LV438100
switch disconnector ComPact NSX100 NA DC PV, 4 poles, 100 A
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPact NSX DC
Product or component type Switch disconnector
Device short name Compact NSX100NA DC PV
Poles description 4P
Network type DC
[Ue] rated operational voltage 1000 V DC conforming to IEC 60947-3
[Ie] rated operational current DC-22A: 100 A DC 1000 V
[Ui] rated insulation voltage 1000 V DC conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-3
[Ith] conventional free air thermal current 100 A at 65 °C
[Icm] rated short-circuit making capacity 2.5 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Utilisation category DC-22A
Pollution degree 3 conforming to IEC 60947-3
Complementary
Control type Toggle
Mounting mode Fixed
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 2.5 kA during 1 s conforming to IEC 60947-3
Mechanical durability 10000 cycles conforming to IEC 60947-3
Electrical durability 1500 cycles 1000 V DC In conforming to IEC 60947-3
Connection pitch 35 mm
Height 161 mm
Width 140 mm
Depth 186 mm
Net weight 2.4 kg
Environment
Standards EN/IEC 60947
UL 508
Product certifications EAC
CCC
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 3.0 kg
Package 1 Height 13 cm
Package 1 width 14 cm
Package 1 Length 16 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Weight 2.8 kg
Package 2 Height 13 cm
Package 2 width 14 cm
Package 2 Length 16 cm
Unit Type of Package 3 S04
Number of Units in Package 3 9
Package 3 Weight 27.766 kg
Package 3 Height 30 cm
Package 3 width 40 cm
Package 3 Length 60 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months