This Application will be decommissioned as of January 7th 2025

LV438250 |
Schneider-Electric
 
LV438250 picture- web-product-data-sheet
LV438250
switch disconnector ComPact NSX200 NA DC PV, 4 poles, 200 A
Important messageImportant message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPact NSX DC
Product or component type Switch disconnector
Device short name Compact NSX200NA DC PV
Poles description 4P
Network type DC
[Ue] rated operational voltage 1000 V DC conforming to IEC 60947-3
[Ie] rated operational current DC-22A: 200 A DC 1000 V
[Ui] rated insulation voltage 1000 V DC conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-3
[Ith] conventional free air thermal current 150 A at 65 °C
[Icm] rated short-circuit making capacity 2.5 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Utilisation category DC-22A
Pollution degree 3 conforming to IEC 60947-3
Complementary
Control type Toggle
Mounting mode Fixed
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 2.5 kA during 1 s conforming to IEC 60947-3
Mechanical durability 10000 cycles conforming to IEC 60947-3
Electrical durability 1500 cycles 1000 V DC In conforming to IEC 60947-3
Connection pitch 35 mm
Height 161 mm
Width 140 mm
Depth 186 mm
Net weight 2.8 kg
Environment
Standards EN/IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 14.5 cm
Package 1 Length 19.0 cm
Package 1 Weight 2.606 kg
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 24.22 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 956
Contractual warranty
Warranty 18 months