Schneider-Electric
 
LV438293 picture- web-product-data-sheet
LV438293
Terminal shield, ComPacT NSX400/630/1200 DC, 4P, upstream/downstream, 2P parallel connection
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Range compatibility ComPacT new generation ComPacT NSX400 new generation NSX400 DC
ComPacT new generation ComPacT NSX630 new generation NSX630 DC
ComPacT new generation ComPacT NSX630 new generation NSX1200 DC
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
ComPact Compact NSX1200 DC
Accessory / separate part type Insulation accessories
Poles description 2P
Quantity per set 1 set
Complementary
Output coupling Parallel
Location of connection Upstream
Downstream
Shape Long
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.800 cm
Package 1 Width 16.500 cm
Package 1 Length 20.500 cm
Package 1 Weight 404.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.864 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 58.576 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration