Schneider-Electric
 
LV438294 picture- web-product-data-sheet
LV438294
Terminal shield, ComPacT NSX400/630 DC, 4P, upstream, 3P series connection
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Range compatibility ComPacT new generation ComPacT NSX400 new generation NSX400 DC
ComPacT new generation ComPacT NSX630 new generation NSX630 DC
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set 1 set
Complementary
Output coupling Series
Location of connection Upstream
Shape Long
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.8 cm
Package 1 Width 16.5 cm
Package 1 Length 20.5 cm
Package 1 Weight 414 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.95 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration