Schneider-Electric
 
LV438328 picture- web-product-data-sheet
LV438328
Connection plate with heatsink, ComPacT NSX100DC to NSX250DC, parallel or serial connection of 2 poles, 1 part
Schneider Electric
Characteristics
Main
Product or component type Connection plate
Accessory / separate part category Connection accessory
Range compatibility ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
ComPact Compact NSX100 DC PV
ComPact Compact NSX160 DC PV
ComPact Compact NSX250 DC PV
ComPact INS250
ComPact Compact INV100...250
Poles description 2P
Quantity per set 1
Complementary
Output coupling Parallel
Serial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 12.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 280.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 17.404 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months