Schneider-Electric
 
LV438337 picture- web-product-data-sheet
LV438337
Terminal shield, ComPacT NSX400/630 NA DC PV, 4P, upstream, parallel connection of poles
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Range compatibility ComPacT new generation ComPacT NSX DC PV NSX400 DC PV switch disconnector
ComPacT new generation ComPacT NSX DC PV NSX630 DC PV switch disconnector
ComPact Compact NSX400 DC PV switch disconnector
ComPact Compact NSX630 DC PV switch disconnector
ComPact ComPacT INS switch disconnector
ComPact Compact INV switch disconnector
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set 1 set
Complementary
Output coupling Parallel
Location of connection Upstream
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 27.400 cm
Package 1 Length 44.500 cm
Package 1 Weight 868.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.267 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months