Schneider-Electric
 
LV438338 picture- web-product-data-sheet
LV438338
connection plate with heatsink, ComPact NSX400DC to NSX630DC, parallel or serial connection of 2 poles, 1 part
Schneider Electric
Characteristics
Main
Product or component type Connection plate
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
ComPact Compact NSX400 DC PV
ComPact Compact NSX630 DC PV
ComPact INS320
ComPact INS400
ComPact INS500
ComPact INS630
ComPact INV320
ComPact INV400
ComPact INV500
ComPact INV630
Poles description 2P
Quantity per set 1
Complementary
Output coupling Parallel
Serial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 9.200 cm
Package 1 Length 16.300 cm
Package 1 Weight 1.045 kg
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.942 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 115.496 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months