Schneider-Electric
 
LV438339 picture- web-product-data-sheet
LV438339
terminal extension - 4 poles - for NSX100…250 DC PV
Schneider Electric
Characteristics
Main
Product or component type Terminal extension
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPact NSX circuit breaker
ComPact ComPact NSX DC circuit breaker
Poles description 4P
Complementary
Output coupling Parallel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 11.0 cm
Package 1 Length 13.5 cm
Package 1 Weight 631.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 19.417 kg
Offer Sustainability
BVB
print Accepted
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins