Schneider-Electric
 
LV438345 picture- web-product-data-sheet
LV438345
Terminal shield, ComPact NSX400/630 DC, 3P, series connection of poles
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Range compatibility ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Accessory / separate part type Insulation accessories
Poles description 3P
Complementary
Output coupling Series
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 23.0 cm
Package 1 Length 44.0 cm
Package 1 Weight 994.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.748 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months