Schneider-Electric
 
LV438445 picture- web-product-data-sheet
LV438445
switch disconnector, Compact NSX400/630 NA DC fixed , 400A, 4P
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPact NSX DC
Product or component type Switch disconnector
Device short name Compact NSX400NA DC PV
Poles description 4P
Network type DC
[Ue] rated operational voltage 1500 V DC conforming to IEC 60947-3
[Ie] rated operational current DC-22B: 400 A DC 1500 V
[Ui] rated insulation voltage 1500 V DC conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-3
[Ith] conventional free air thermal current 400 A
[Icm] rated short-circuit making capacity 8 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Contact position indicator Yes
Visible break No
Utilisation category DC-22B
Pollution degree 3 conforming to IEC 60947-3
Complementary
Control type Toggle
Mounting mode Fixed
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 8 kA during 1 s conforming to IEC 60947-3
Mechanical durability 5000 cycles conforming to IEC 60947-3
Electrical durability 1000 cycles 1500 V DC In conforming to IEC 60947-3
2000 cycles 1500 V DC In/2 conforming to IEC 60947-3
Connection pitch 45 mm
Height 255 mm
Width 185 mm
Depth 110 mm
Product weight 8.5 kg
Environment
Standards EN/IEC 60947
UL 508
Product certifications EAC
CCC
IP degree of protection IP20 conforming to IEC 60529
Electrical shock protection class Class I
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.8 cm
Package 1 Width 19.6 cm
Package 1 Length 36.8 cm
Package 1 Weight 9.181 kg
Offer Sustainability
SCIP Number E01033b9-a29d-4247-893c-b0642e7209e8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 583