Schneider-Electric
 
LV438500 picture- web-product-data-sheet
LV438500
switch disconnector ComPact NSX500 NA DC PV, 4 poles, 500 A
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPact NSX DC
Product or component type Switch disconnector
Device short name Compact NSX500NA DC PV
Poles description 4P
Network type DC
[Ue] rated operational voltage 1000 V DC conforming to IEC 60947-3
[Ie] rated operational current DC-22A: 400 A DC 1000 V
[Ui] rated insulation voltage 1000 V DC conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-3
[Ith] conventional free air thermal current 400 A at 65 °C
[Icm] rated short-circuit making capacity 6 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Utilisation category DC-22A
Pollution degree 3 conforming to IEC 60947-3
Complementary
Control type Toggle
Mounting mode Fixed
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 6 kA during 1 s conforming to IEC 60947-3
Mechanical durability 5000 cycles conforming to IEC 60947-3
Electrical durability 1000 cycles 1000 V DC In conforming to IEC 60947-3
Connection pitch 45 mm
Height 225 mm
Width 185 mm
Depth 110 mm
Product weight 8.1 kg
Environment
Standards EN/IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.7 cm
Package 1 Width 21.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 7.567 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 23.953 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months