This Application will be decommissioned as of January 7th 2025

LV454442 |
Schneider-Electric
 
LV454442 picture- web-product-data-sheet
LV454442
External power supply module, input voltage 100VDC to 125VDC, output voltage 24VDC, output current 1A
Schneider Electric
Characteristics
Main
Product or component type External power supply module
Device application Power supply
Range compatibility Masterpact MasterPact MTZ
Masterpact MasterPact NT
Masterpact MasterPact NW
ComPact ComPact NSX
ComPact ComPact NSX DC
ComPact ComPact NS630b...1600
ComPact ComPact NS1600b...3200
PowerPact PowerPact H
PowerPact PowerPact J
PowerPact PowerPact L
PowerPact PowerPact P
PowerPact PowerPact R
Accessory / separate part type Control units accessories
Trip unit accessories
Complementary
Trip unit name MicroLogic
Power supply type Regulated switch mode
[Us] rated supply voltage 100...125 V DC tolerance: +/- 20 %
Input voltage limits 80...150 V DC
Output voltage 24 V DC +/-5 %
Overvoltage category III conforming to IEC 62477-1
III conforming to UL 61010-1
Power supply output current 1 A
Rated power in W 24 W
Output protection type Against overload, protection technology: manual reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual reset
Thermal, protection technology: automatic reset
Inrush current 20 A 2 ms
Efficiency 85 %
Power dissipation in W 4.2 W
Holding time >= 20 ms 100...125 V DC
Permissible temporary current boost 1.5 A (200 ms)
Connections - terminals Screw type terminals, connection capacity: 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16
Screw type terminals, connection capacity: 1 x 0.2...1 x 4 mm² AWG 24...AWG 12
Mounting support 35 x 7.5 mm symmetrical DIN rail
Operating position Horizontal
Operating altitude 0...2000 m
Name of test Electrostatic discharges conforming to EN/IEC 61000-4-2
Induced electromagnetic field conforming to EN/IEC 61000-4-6
Magnetic field conforming to EN 61000-4-8
Primary outage conforming to IEC 61000-4-29
Radiated electromagnetic field conforming to EN/IEC 61000-4-3
Rapid transient conforming to IEC 61000-4-4
Surge conforming to EN/IEC 61000-4-5
Radiated emissions conforming to EN 61000-6-3
Conducted emissions on the power line conforming to EN 61000-6-3
Status LED 1 LED (green) output voltage
Height 90 mm
Width 108 mm
Depth 67.5 mm
Environment
Standards UL 61010-1
IEC 62477-1
Marking UL
EAC
CE
Environmental characteristic EMC conforming to EN/IEC 61000-6-2
EMC conforming to EN/IEC 61000-6-3
Safety conforming to IEC 62477-1
Safety conforming to SELV
IP degree of protection IP4X (front face) conforming to EN/IEC 60529
IP2X (connection terminals) conforming to EN/IEC 60529
IP3x (housing) conforming to EN/IEC 60529
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 % during operation
0…95 % in storage
Dielectric strength 3820 V between input and ground
3820 V between input and output
1840 V between output and ground
Compatibility code CB_EXTERNAL_POWERSUPPLY
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 11.4 cm
Package 1 Length 12.6 cm
Package 1 Weight 386.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 23
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.124 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 62