Schneider-Electric
 
LV480401 picture- web-product-data-sheet
LV480401
Switch disconnector fuse, FuPact INFD40, 40 A, 4 poles 3F, fuse type DIN 000, front control
Schneider Electric
Characteristics
Main
Range of product INFD40
Range FuPact
Product name Fupact INF
Device short name INFD40
Product or component type Switch-disconnector-fuse
Device application Protection
Poles description 4P
Protected poles description 3f
Fuse type DIN
Fuse size NH000
Network type DC
AC
Network frequency 50/60 Hz
Complementary
Control type Without handle
Rotary handle mounting location Front
Rotary handle mounting style Extended
Direct
Provision for padlocking Padlockable
Mounting mode Vertical - horizontal
Mounting support DIN rail, with specific accessories
Mounting plate
[Ie] rated operational current AC-22A: 40 A at 220/240 V AC 50/60 Hz
AC-22A: 40 A at 380/415 V AC 50/60 Hz
AC-22A: 40 A at 440/480 V AC 50/60 Hz
AC-22A: 40 A at 500/525 V AC 50/60 Hz
AC-22A: 40 A at 660/690 V AC 50/60 Hz
AC-23A: 40 A at 220/240 V AC 50/60 Hz
AC-23A: 40 A at 380/415 V AC 50/60 Hz
AC-23A: 40 A at 440/480 V AC 50/60 Hz
AC-23A: 40 A at 500/525 V AC 50/60 Hz
AC-23A: 40 A at 660/690 V AC 50/60 Hz
DC-22B: 40 A at 220 V DC (2 poles in series)
DC-23B: 40 A at 220 V DC (4 poles in series)
DC-21B: 40 A at 440 V DC (4 poles in series)
[Ith] conventional free air thermal current 24 A ( 70 °C ) horizontal
26 A ( 65 °C ) horizontal
28 A ( 60 °C ) horizontal
28 A ( 70 °C ) vertical
30 A ( 55 °C ) horizontal
30 A ( 65 °C ) vertical
32 A ( 50 °C ) horizontal
32 A ( 60 °C ) vertical
34 A ( 55 °C ) vertical
36 A ( 40 °C ) horizontal
38 A ( 45 °C ) vertical
40 A ( 40 °C ) vertical
34 A ( 50 °C ) vertical
36 A ( 45 °C ) horizontal
40 A ( 35 °C ) horizontal
[Ithe] conventional enclosed thermal current 40 A at 40 °C, Power dissipation per fuse: 4.5 W (300 mm x 350 mm x 200 mm)
Maximum power 11 kW at 220/240 V AC 50/60 Hz
22 kW at 500/525 V AC 50/60 Hz
30 kW at 660/690 V AC 50/60 Hz
18.5 kW at 380/400 V AC 50/60 Hz
18.5 kW at 415 V AC 50/60 Hz
Rated duty Uninterrupted
Intermittent duty class Class 120 - 60 %
[Ui] rated insulation voltage 1000 V AC 50/60 Hz
1000 V DC
[Uimp] rated impulse withstand voltage 12 kV
[Ue] rated operational voltage 250 V DC
690 V AC 50/60 Hz
690 V AC 50/60 Hz AC-20
690 V DC DC-20
[Im] rated making and breaking capacity Icm 105 kA at 690 V conforming to DIN (with fuse)
Icm 176 kA at 415 V conforming to BS (with fuse)
Icm 220 kA at 500 V conforming to DIN (with fuse)
Icn 100 kA at 500 V conforming to DIN (with fuse)
Icn 50 kA at 690 V conforming to DIN (with fuse)
Icn 80 kA at 415 V conforming to BS (with fuse)
Icm 6 kA at 690 V (without fuse)
Icm 9 kA at 415 V (without fuse)
Icm 7.5 kA at 500 V (without fuse)
Suitability for isolation Yes
Contact position indicator Yes
Visible break No
Contact operation Double-break
Environment
Mechanical durability 10000 cycles
Electrical durability AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
[Icw] rated short-time withstand current 1 kA for 1 s
0.18 kA for 30 s
0.22 kA for 20 s
0.57 kA for 3 s
Design Horizontal design
Connections terminals Screw clamp terminals
Connections - terminals Screw clamp terminals 40 A 2.5…25 mm² flexible
Screw clamp terminals 40 A 2.5…25 mm² rigid
Tightening torque 2 N.m for terminal
Height 100 mm
Width 138 mm
Depth 120.5 mm
Standards EN/IEC 60269-1
EN/IEC 60269-4
EN/IEC 60947-3
EN/IEC 60947-1
EN/IEC 60947-5
Product certifications CCC
IP degree of protection IP20 conforming to IEC 60529
IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
IK10 conforming to EN 50102
Pollution degree 3
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 14.5 cm
Package 1 Length 21 cm
Package 1 Weight 1.605 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months