Control type
|
Without handle
|
Rotary handle mounting location
|
Lateral
|
Rotary handle mounting style
|
Extended
|
Provision for padlocking
|
Padlockable
|
Mounting mode
|
Vertical - horizontal
|
Mounting support
|
DIN rail, with specific accessories
Mounting plate
|
[Ie] rated operational current
|
AC-22A: 40 A at 220/240 V AC 50/60 Hz
AC-22A: 40 A at 380/415 V AC 50/60 Hz
AC-22A: 40 A at 440/480 V AC 50/60 Hz
AC-22A: 40 A at 500/525 V AC 50/60 Hz
AC-22A: 40 A at 660/690 V AC 50/60 Hz
AC-23A: 40 A at 220/240 V AC 50/60 Hz
AC-23A: 40 A at 380/415 V AC 50/60 Hz
AC-23A: 40 A at 440/480 V AC 50/60 Hz
AC-23A: 40 A at 500/525 V AC 50/60 Hz
AC-23A: 40 A at 660/690 V AC 50/60 Hz
DC-22B: 40 A at 220 V DC (2 poles in series)
DC-23B: 40 A at 220 V DC (4 poles in series)
DC-21B: 40 A at 440 V DC (4 poles in series)
|
[Ith] conventional free air thermal current
|
24 A ( 70 °C ) horizontal
26 A ( 65 °C ) horizontal
28 A ( 60 °C ) horizontal
28 A ( 70 °C ) vertical
30 A ( 55 °C ) horizontal
30 A ( 65 °C ) vertical
32 A ( 50 °C ) horizontal
32 A ( 60 °C ) vertical
34 A ( 55 °C ) vertical
36 A ( 40 °C ) horizontal
38 A ( 45 °C ) vertical
40 A ( 40 °C ) vertical
34 A ( 50 °C ) vertical
36 A ( 45 °C ) horizontal
40 A ( 35 °C ) horizontal
|
[Ithe] conventional enclosed thermal current
|
40 A at 40 °C, Power dissipation per fuse: 4.5 W (300 mm x 350 mm x 200 mm)
|
Maximum power
|
11 kW at 220/240 V AC 50/60 Hz
22 kW at 500/525 V AC 50/60 Hz
30 kW at 660/690 V AC 50/60 Hz
18.5 kW at 380/400 V AC 50/60 Hz
18.5 kW at 415 V AC 50/60 Hz
|
Rated duty
|
Uninterrupted
|
Intermittent duty class
|
Class 120 - 60 %
|
[Ui] rated insulation voltage
|
1000 V AC 50/60 Hz
1000 V DC
|
[Uimp] rated impulse withstand voltage
|
12 kV
|
[Ue] rated operational voltage
|
250 V DC
690 V AC 50/60 Hz
690 V AC 50/60 Hz AC-20
690 V DC DC-20
|
[Im] rated making and breaking capacity
|
Icm 105 kA at 690 V conforming to DIN (with fuse)
Icm 176 kA at 415 V conforming to BS (with fuse)
Icm 220 kA at 500 V conforming to DIN (with fuse)
Icn 100 kA at 500 V conforming to DIN (with fuse)
Icn 50 kA at 690 V conforming to DIN (with fuse)
Icn 80 kA at 415 V conforming to BS (with fuse)
Icm 6 kA at 690 V (without fuse)
Icm 9 kA at 415 V (without fuse)
Icm 7.5 kA at 500 V (without fuse)
|
Suitability for isolation
|
Yes
|
Contact position indicator
|
Yes
|
Visible break
|
No
|
Contact operation
|
Double-break
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
AC-22A: 1500 cycles 500 V AC 50/60 Hz
AC-22A: 1500 cycles 690 V AC 50/60 Hz
AC-23A: 1500 cycles 500 V AC 50/60 Hz
AC-23A: 1500 cycles 690 V AC 50/60 Hz
|
[Icw] rated short-time withstand current
|
1 kA for 1 s
0.18 kA for 30 s
0.22 kA for 20 s
0.57 kA for 3 s
|
Design
|
Horizontal design
|
Connections terminals
|
Screw clamp terminals
|
Connections - terminals
|
Screw clamp terminals 40 A 2.5…25 mm² flexible
Screw clamp terminals 40 A 2.5…25 mm² rigid
|
Tightening torque
|
2 N.m for terminal
|
Height
|
100 mm
|
Width
|
146.5 mm
|
Depth
|
132.5 mm
|
Standards
|
EN/IEC 60269-4
EN/IEC 60269-1
EN/IEC 60947-5
EN/IEC 60947-1
EN/IEC 60947-3
|
Product certifications
|
CCC
|
IP degree of protection
|
IP20 conforming to IEC 60529
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to EN 50102
IK10 conforming to EN 50102
|
Pollution degree
|
3
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|