Schneider-Electric
 
LV480442 picture- web-product-data-sheet
LV480442
Bare cable connectors Al/Cu 25 to 95mm², Fupact INF200
Schneider Electric
Characteristics
Main
Range of product INF100...160
INF200
Range FuPact
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF switch disconnector
Device short name bare cable connectors
Complementary
Mounting mode Fixed
Conductor material Copper
Aluminium
Connections - terminals Cable connectors1 cable(s) flexible
Cable connectors1 cable(s) 25…95 mm² rigid
Wire stripping length 27 mm
Tightening torque 15…22 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 12 cm
Package 1 Length 13 cm
Package 1 Weight 79 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months