This Application will be decommissioned as of January 7th 2025

LV480444 |
Schneider-Electric
 
LV480444 picture- web-product-data-sheet
LV480444
Short terminal shield for bars or cables with lugs - for Fupact INF100 to 160
Schneider Electric
Characteristics
Main
Range of product INF100...160
Range FuPact
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Range compatibility FuPact Fupact INF switch disconnector
Device short name short terminal shields
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 11.1 cm
Package 1 Length 13 cm
Package 1 Weight 21 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months