Schneider-Electric
 
LV480447 picture- web-product-data-sheet
LV480447
Blown fuse indicator 4P (only for NFC type)- 1NO+1NC- for Fupact INFC50 to 63
Schneider Electric
Characteristics
Main
Range of product INF63
INF40
Range FuPact
Device short name blown fuse indicator
Product or component type Blown Fuse Indicator
Device application Display
Range compatibility FuPact Fupact INF fuse-switch disconnector
Poles description 4P
Signal contacts composition 1 NO + 1 NC
Complementary
[Ith] conventional free air thermal current 16 A
[Ie] rated operational current AC-15: 6 A at 24 V AC 50/60 Hz
DC-12: 2 A at 48 V DC
DC-12: 6 A at 24 V DC
AC-15: 2 A at 660/690 V AC 50/60 Hz
AC-15: 3 A at 440 V AC 50/60 Hz
AC-15: 4 A at 380/415 V AC 50/60 Hz
AC-15: 6 A at 110 V AC 50/60 Hz
AC-15: 6 A at 220/240 V AC 50/60 Hz
AC-15: 6 A at 250 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 0.1 A at 380/415 V DC
DC-12: 0.1 A at 440 V DC
DC-12: 0.4 A at 220/240 V DC
DC-12: 0.4 A at 250 V DC
DC-12: 1.1 A at 110 V DC
Minimum load 10 mA at 24 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 10 cm
Package 1 Length 17 cm
Package 1 Weight 38 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months