Schneider-Electric
 
LV480451 picture- web-product-data-sheet
LV480451
external neutral link, Fupact INF32 to 800, 16mm²
Schneider Electric
Characteristics
Main
Product or component type Neutral link
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF INFC32 switch-disconnector-fuse
FuPact Fupact INF INFB32 switch-disconnector-fuse
FuPact Fupact INF INFD40 switch-disconnector-fuse
FuPact Fupact INF INFB63 switch-disconnector-fuse
FuPact Fupact INF INFC63 switch-disconnector-fuse
FuPact Fupact INF INFD63 switch-disconnector-fuse
FuPact Fupact INF INFB100 switch-disconnector-fuse
FuPact Fupact INF INFC125 switch-disconnector-fuse
FuPact Fupact INF INFB160 switch-disconnector-fuse
FuPact Fupact INF INFD160 switch-disconnector-fuse
FuPact Fupact INF INFB200 switch-disconnector-fuse
FuPact Fupact INF INFD200 switch-disconnector-fuse
FuPact Fupact INF INFB250 switch-disconnector-fuse
FuPact Fupact INF INFD250 switch-disconnector-fuse
FuPact Fupact INF INFB400 switch-disconnector-fuse
FuPact Fupact INF INFD400 switch-disconnector-fuse
FuPact Fupact INF INFB630 switch-disconnector-fuse
FuPact Fupact INF INFD630 switch-disconnector-fuse
FuPact Fupact INF INFB800 switch-disconnector-fuse
FuPact Fupact INF INFD800 switch-disconnector-fuse
Complementary
Mounting mode External mounting
Connections - terminals Screw2.5…16 mm²
Tightening torque 2.6 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 11.5 cm
Package 1 Length 16 cm
Package 1 Weight 59 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months