Schneider-Electric
 
LV480455 picture- web-product-data-sheet
LV480455
DIN rail mounting kit- for Fupact INF40 to 160
Schneider Electric
Characteristics
Main
Product or component type Fixing kit
Accessory / separate part category Mounting accessory
Range compatibility FuPact Fupact INF INFD40 switch-disconnector-fuse
FuPact Fupact INF INFB63 switch-disconnector-fuse
FuPact Fupact INF INFC63 switch-disconnector-fuse
FuPact Fupact INF INFD63 switch-disconnector-fuse
FuPact Fupact INF INFB100 switch-disconnector-fuse
FuPact Fupact INF INFC125 switch-disconnector-fuse
FuPact Fupact INF INFB160 switch-disconnector-fuse
FuPact Fupact INF INFD160 switch-disconnector-fuse
Complementary
Product compatibility DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 3.5 cm
Package 1 Length 10 cm
Package 1 Weight 65 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months