Schneider-Electric
 
LV480501 picture- web-product-data-sheet
LV480501
Switch disconnector fuse, FuPact INFD200, 200 A, 4 poles 3F, fuse type DIN 0, front control
Schneider Electric
Characteristics
Main
Range of product INF200...800
Range FuPact
Product name Fupact INF
Device short name INFD200
Product or component type Switch-disconnector-fuse
Device application Protection
Poles description 4P
Protected poles description 3f
Fuse type DIN
Fuse size NH1
NH0
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Control type Operating shaft (without handle)
Rotary handle mounting location Front
Mounting mode Fixed
Mounting support Mounting plate
[Ie] rated operational current AC-22A: 200 A at 220/240 V AC 50/60 Hz
AC-22A: 200 A at 380/415 V AC 50/60 Hz
AC-22A: 200 A at 440/480 V AC 50/60 Hz
AC-22A: 200 A at 480 V AC 50/60 Hz conforming to NEMA
AC-22A: 200 A at 500/525 V AC 50/60 Hz
AC-22A: 200 A at 660/690 V AC 50/60 Hz
AC-23A: 200 A at 220/240 V AC 50/60 Hz
AC-23A: 200 A at 380/415 V AC 50/60 Hz
AC-23A: 200 A at 440/480 V AC 50/60 Hz
AC-23A: 200 A at 480 V AC 50/60 Hz conforming to NEMA
AC-23A: 200 A at 500/525 V AC 50/60 Hz
AC-23A: 200 A at 660/690 V AC 50/60 Hz
DC-22A: 200 A at 125 V DC (1 pole)
DC-22A: 200 A at 250 V DC (2 poles in series)
DC-22A: 200 A at 500 V DC (3 poles in series)
DC-23A: 200 A at 125 V DC (1 pole)
DC-23A: 200 A at 250 V DC (2 poles in series)
DC-23A: 200 A at 500 V DC (3 poles in series)
[Ith] conventional free air thermal current 200 A ( 40 °C ) power dissipation per fuse: 17 W vertical
141 A ( 70 °C ) horizontal
141 A ( 70 °C ) vertical
151 A ( 65 °C ) horizontal
151 A ( 65 °C ) vertical
160 A ( 60 °C ) horizontal
160 A ( 60 °C ) vertical
169 A ( 55 °C ) horizontal
169 A ( 55 °C ) vertical
177 A ( 50 °C ) horizontal
177 A ( 50 °C ) vertical
185 A ( 45 °C ) horizontal
185 A ( 45 °C ) vertical
193 A ( 40 °C ) horizontal
200 A ( 35 °C ) horizontal
[Ithe] conventional enclosed thermal current 180 A at 40 °C, Power dissipation per fuse: 18 W (600 mm x 350 mm x 300 mm)
200 A at 40 °C, Power dissipation per fuse: 15 W (600 mm x 350 mm x 300 mm)
Maximum power AC-23: 110 kW at 380/400 V AC 50/60 Hz
AC-23: 110 kW at 415 V AC 50/60 Hz
AC-23: 132 kW at 500/525 V AC 50/60 Hz
AC-23: 200 kW at 660/690 V AC 50/60 Hz
AC-23: 60 kW at 220/240 V AC 50/60 Hz
Rated duty Uninterrupted
[Ui] rated insulation voltage 1000 V AC 50/60 Hz
1000 V DC
[Uimp] rated impulse withstand voltage 12 kV
[Ue] rated operational voltage 690 V AC 50/60 Hz
1000 V AC 50/60 Hz AC-20
1000 V DC DC-20
750 V DC
[Im] rated making and breaking capacity Icm 220 kA at 500 V conforming to DIN (with fuse)
Icn 100 kA at 500 V conforming to DIN (with fuse)
Icm 176 kA at 415 V conforming to DIN (with fuse)
Icm 176 kA at 690 V conforming to DIN (with fuse)
Icm 28 kA at 690 V (without fuse)
Icm 35 kA at 415 V (without fuse)
Icn 80 kA at 415 V conforming to DIN (with fuse)
Icn 80 kA at 690 V conforming to DIN (with fuse)
Icm 37.5 kA at 500 V (without fuse)
Suitability for isolation Yes conforming to IEC 60947-1
Contact position indicator Yes
Contact operation Double-break
Environment
Mechanical durability 10000 cycles
Electrical durability AC-22A: 1000 cycles 500 V AC 50/60 Hz
AC-22A: 1000 cycles 690 V AC 50/60 Hz
AC-23A: 1000 cycles 500 V AC 50/60 Hz
AC-23A: 1000 cycles 690 V AC 50/60 Hz
[Icw] rated short-time withstand current 8 kA for 1 s
1.46 kA for 30 s
1.79 kA for 20 s
4.62 kA for 3 s
Design Horizontal design
Connections terminals Screw connection
Connections - terminals Screw connection M8 200 A
Tightening torque 15...22 N.m for terminal
Height 199 mm
Width 219 mm
Depth 149 mm
Standards EN/IEC 60947-3
EN/IEC 60947-1
IP degree of protection IP20 fuse compartment:
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.9 cm
Package 1 Width 19.9 cm
Package 1 Length 21.9 cm
Package 1 Weight 4.295 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months