Schneider-Electric
 
LV480508 picture- web-product-data-sheet
LV480508
Switch disconnector fuse, FuPact INFD400, 400 A, 4 poles 4F, fuse type DIN 0/1/2, front control
Schneider Electric
Characteristics
Main
Range of product INF200...800
Range FuPact
Product name Fupact INF
Device short name INFD400
Product or component type Switch-disconnector-fuse
Device application Protection
Poles description 4P
Protected poles description 4f
Fuse type DIN
Fuse size NH0
NH2
NH1
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Control type Operating shaft (without handle)
Rotary handle mounting location Front
Mounting mode Fixed
Mounting support Mounting plate
[Ie] rated operational current AC-22A: 400 A at 220/240 V AC 50/60 Hz
AC-22A: 400 A at 380/415 V AC 50/60 Hz
AC-22A: 400 A at 440/480 V AC 50/60 Hz
AC-22A: 400 A at 500/525 V AC 50/60 Hz
AC-22A: 400 A at 660/690 V AC 50/60 Hz
AC-23A: 400 A at 220/240 V AC 50/60 Hz
AC-23A: 400 A at 380/415 V AC 50/60 Hz
AC-23A: 400 A at 440/480 V AC 50/60 Hz
AC-23A: 400 A at 500/525 V AC 50/60 Hz
AC-23A: 400 A at 660/690 V AC 50/60 Hz
DC-22A: 400 A at 125 V DC (2 poles in series)
DC-23A: 400 A at 125 V DC (2 poles in series)
AC-22A: 400 A at 480 V AC 50/60 Hz conforming to NEMA
AC-23A: 400 A at 480 V AC 50/60 Hz conforming to NEMA
DC-22A: 400 A at 250 V DC (3 poles in series)
DC-23A: 400 A at 250 V DC (3 poles in series)
DC-22A: 400 A at 500 V DC (4 poles in series)
DC-22A: 400 A at 750 V DC (4 poles in series)
DC-23A: 400 A at 500 V DC (4 poles in series)
DC-23A: 400 A at 750 V DC (4 poles in series)
[Ith] conventional free air thermal current 400 A ( 40 °C ) power dissipation per fuse: 45 W vertical
283 A ( 70 °C ) horizontal
283 A ( 70 °C ) vertical
302 A ( 65 °C ) horizontal
302 A ( 65 °C ) vertical
321 A ( 60 °C ) horizontal
321 A ( 60 °C ) vertical
338 A ( 55 °C ) horizontal
338 A ( 55 °C ) vertical
355 A ( 50 °C ) horizontal
355 A ( 50 °C ) vertical
370 A ( 45 °C ) horizontal
370 A ( 45 °C ) vertical
385 A ( 40 °C ) horizontal
400 A ( 35 °C ) horizontal
[Ithe] conventional enclosed thermal current 360 A at 40 °C, Power dissipation per fuse: 37 W (610 mm x 508 mm x 254 mm)
400 A at 40 °C, Power dissipation per fuse: 30 W (610 mm x 508 mm x 254 mm)
Maximum power AC-23: 132 kW at 220/240 V AC 50/60 Hz
AC-23: 220 kW at 380/400 V AC 50/60 Hz
AC-23: 230 kW at 415 V AC 50/60 Hz
AC-23: 280 kW at 500/525 V AC 50/60 Hz
AC-23: 400 kW at 660/690 V AC 50/60 Hz
Rated duty Uninterrupted
[Ui] rated insulation voltage 1000 V AC 50/60 Hz
1000 V DC
[Uimp] rated impulse withstand voltage 12 kV
[Ue] rated operational voltage 690 V AC 50/60 Hz
1000 V AC 50/60 Hz AC-20
1000 V DC DC-20
750 V DC
[Im] rated making and breaking capacity Icm 220 kA at 500 V conforming to DIN (with fuse)
Icn 100 kA at 500 V conforming to DIN (with fuse)
Icm 176 kA at 415 V conforming to DIN (with fuse)
Icm 176 kA at 690 V conforming to DIN (with fuse)
Icn 80 kA at 415 V conforming to DIN (with fuse)
Icn 80 kA at 690 V conforming to DIN (with fuse)
Icm 48 kA at 690 V (without fuse)
Icm 59 kA at 415 V (without fuse)
Icm 63.5 kA at 500 V (without fuse)
Suitability for isolation Yes conforming to IEC 60947-1
Contact position indicator Yes
Contact operation Double-break
Environment
Mechanical durability 8000 cycles
Electrical durability AC-22A: 1000 cycles 500 V AC 50/60 Hz
AC-22A: 1000 cycles 690 V AC 50/60 Hz
AC-23A: 1000 cycles 500 V AC 50/60 Hz
AC-23A: 1000 cycles 690 V AC 50/60 Hz
[Icw] rated short-time withstand current 14 kA for 1 s
2.55 kA for 30 s
3.13 kA for 20 s
8.08 kA for 3 s
Design Horizontal design
Connections terminals Screw connection
Connections - terminals Screw connection M10 400 A
Tightening torque 30...44 N.m for terminal
Height 230 mm
Width 318 mm
Depth 193 mm
Standards EN/IEC 60947-3
EN/IEC 60947-1
IP degree of protection IP20 fuse compartment:
Pollution degree 3
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months