Schneider-Electric
 
LV480509 picture- web-product-data-sheet
LV480509
Switch disconnector fuse, FuPact INFD630, 630 A, 3 poles 3F, fuse type DIN 3, front control
Schneider Electric
Characteristics
Main
Range of product INF200...800
Range FuPact
Product name Fupact INF
Device short name INFD630
Product or component type Switch-disconnector-fuse
Device application Protection
Poles description 3P
Protected poles description 3f
Fuse type DIN
Fuse size NH3
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Control type Operating shaft (without handle)
Rotary handle mounting location Front
Mounting mode Fixed
Mounting support Mounting plate
[Ie] rated operational current AC-22A: 630 A at 220/240 V AC 50/60 Hz
AC-22A: 630 A at 380/415 V AC 50/60 Hz
AC-22A: 630 A at 440/480 V AC 50/60 Hz
AC-22A: 630 A at 500/525 V AC 50/60 Hz
AC-22A: 630 A at 660/690 V AC 50/60 Hz
AC-23A: 630 A at 220/240 V AC 50/60 Hz
AC-23A: 630 A at 380/415 V AC 50/60 Hz
AC-23A: 630 A at 440/480 V AC 50/60 Hz
AC-23A: 630 A at 500/525 V AC 50/60 Hz
AC-23A: 630 A at 660/690 V AC 50/60 Hz
DC-22A: 630 A at 250 V DC (2 poles in series)
DC-22A: 630 A at 500 V DC (3 poles in series)
DC-23A: 630 A at 250 V DC (2 poles in series)
DC-23A: 630 A at 500 V DC (3 poles in series)
AC-22A: 630 A at 480 V AC 50/60 Hz conforming to NEMA
AC-23A: 630 A at 480 V AC 50/60 Hz conforming to NEMA
DC-22A: 630 A at 125 V DC (1 pole)
DC-23A: 630 A at 125 V DC (1 pole)
[Ith] conventional free air thermal current 630 A ( 40 °C ) power dissipation per fuse: 60 W vertical
403 A ( 70 °C ) horizontal
431 A ( 65 °C ) horizontal
446 A ( 70 °C ) vertical
457 A ( 60 °C ) horizontal
476 A ( 65 °C ) vertical
482 A ( 55 °C ) horizontal
505 A ( 50 °C ) horizontal
505 A ( 60 °C ) vertical
528 A ( 45 °C ) horizontal
532 A ( 55 °C ) vertical
549 A ( 40 °C ) horizontal
558 A ( 50 °C ) vertical
570 A ( 35 °C ) horizontal
583 A ( 45 °C ) vertical
[Ithe] conventional enclosed thermal current 570 A at 40 °C, Power dissipation per fuse: 50 W (800 mm x 1000 mm x 330 mm)
630 A at 40 °C, Power dissipation per fuse: 60 W
Maximum power AC-23: 200 kW at 220/240 V AC 50/60 Hz
AC-23: 355 kW at 380/400 V AC 50/60 Hz
AC-23: 355 kW at 415 V AC 50/60 Hz
AC-23: 450 kW at 500/525 V AC 50/60 Hz
AC-23: 630 kW at 660/690 V AC 50/60 Hz
Rated duty Uninterrupted
[Ui] rated insulation voltage 1000 V AC 50/60 Hz
1000 V DC
[Uimp] rated impulse withstand voltage 12 kV
[Ue] rated operational voltage 690 V AC 50/60 Hz
1000 V AC 50/60 Hz AC-20
1000 V DC DC-20
750 V DC
[Im] rated making and breaking capacity Icm 220 kA at 500 V conforming to DIN (with fuse)
Icn 100 kA at 500 V conforming to DIN (with fuse)
Icm 176 kA at 415 V conforming to DIN (with fuse)
Icm 176 kA at 690 V conforming to DIN (with fuse)
Icn 80 kA at 415 V conforming to DIN (with fuse)
Icn 80 kA at 690 V conforming to DIN (with fuse)
Icm 55 kA at 690 V (without fuse)
Icm 77 kA at 415 V (without fuse)
Icm 83 kA at 500 V (without fuse)
Suitability for isolation Yes conforming to IEC 60947-1
Contact position indicator Yes
Contact operation Double-break
Environment
Mechanical durability 5000 cycles
Electrical durability AC-22A: 1000 cycles 500 V AC 50/60 Hz
AC-22A: 1000 cycles 690 V AC 50/60 Hz
AC-23A: 1000 cycles 500 V AC 50/60 Hz
AC-23A: 1000 cycles 690 V AC 50/60 Hz
[Icw] rated short-time withstand current 20 kA for 1 s
4 kA for 30 s
5 kA for 20 s
11.6 kA for 3 s
Design Horizontal design
Connections terminals Screw connection
Connections - terminals Screw connection M12 630 A
Tightening torque 50...75 N.m for terminal
Height 306 mm
Width 341 mm
Depth 233 mm
Standards EN/IEC 60947-3
EN/IEC 60947-1
IP degree of protection IP20 fuse compartment:
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.5 cm
Package 1 Width 33 cm
Package 1 Length 45.5 cm
Package 1 Weight 15.05 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months