This Application will be decommissioned as of January 7th 2025

LV480532 |
Schneider-Electric
 
LV480532 picture- web-product-data-sheet
LV480532
Direct front rotary handle, FuPact INFD200 to INF250, black handle
Schneider Electric
Characteristics
Main
Product or component type Rotary handle
Range compatibility FuPact INFD200 switch-disconnector-fuse
FuPact INFB250 switch-disconnector-fuse
FuPact INFD250 switch-disconnector-fuse
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Front
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 16 cm
Package 1 Length 23 cm
Package 1 Weight 166 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months