This Application will be decommissioned as of January 7th 2025

LV480538 |
Schneider-Electric
 
LV480538 picture- web-product-data-sheet
LV480538
Direct front rotary handle, FuPact INF630 to INF800, black handle
Schneider Electric
Characteristics
Main
Product or component type Rotary handle
Range compatibility FuPact INFB630 switch-disconnector-fuse
FuPact INFB800 switch-disconnector-fuse
FuPact INFD630 switch-disconnector-fuse
FuPact INFD800 switch-disconnector-fuse
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Front
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.6 cm
Package 1 Width 18.5 cm
Package 1 Length 30.2 cm
Package 1 Weight 952 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months