Schneider-Electric
 
LV480550 picture- web-product-data-sheet
LV480550
Short teminal shields for crimp lugs and bars for Fupact INF200
Schneider Electric
Characteristics
Main
Range of product INF200
Range FuPact
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Range compatibility FuPact Fupact INF switch disconnector
Device short name short terminal shields
Poles description 1P
Complementary
[In] rated current 200 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 5.2 cm
Package 1 Length 7.5 cm
Package 1 Weight 30 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months