|
|
|
LV480558
blown fuse indicator 3P(only for DIN type)- 3NO or NC- for Fupact INF200 to 800
|
|
|
|
|
End of Commercialization DEC 01, 2021
|
|
|
|
|
Main
Range of product
|
INF200...800
|
Range
|
FuPact
|
Device short name
|
blown fuse indicator
|
Product or component type
|
Blown Fuse Indicator
|
Device application
|
Display
|
Range compatibility
|
FuPact Fupact INF fuse-switch disconnector
|
Poles description
|
3P
|
Signal contacts composition
|
3 NC
3 NO
|
Complementary
[Ith] conventional free air thermal current
|
16 A
|
[Ie] rated operational current
|
DC-12: 0.55 A at 250 V DC
DC-12: 0.1 A at 380/415 V DC
DC-12: 0.1 A at 440 V DC
DC-12: 0.55 A at 220/240 V DC
AC-15: 2 A at 660/690 V AC
AC-15: 4 A at 380/415 V AC
AC-15: 6 A at 110 V AC
AC-15: 6 A at 220/240 V AC
AC-15: 6 A at 24 V AC
AC-15: 6 A at 250 V AC
AC-15: 6 A at 48 V AC
DC-12: 10 A at 24 V DC
DC-12: 2 A at 110 V DC
DC-12: 4 A at 48 V DC
DC-13: 0.27 A at 250 V DC
DC-13: 0.55 A at 110 V DC
DC-13: 0.8 A at 48 V DC
DC-13: 2 A at 24 V DC
|
Minimum load
|
10 mA at 24 V
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|