Schneider-Electric
 
LV480560 picture- web-product-data-sheet
LV480560
fuse monitor, Fupact INF, 120 to 260 VAC 50/60 Hz, for NFC/DIN/BS fuses
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Poles description 3P
4P
Complementary
Range compatibility FuPact Fupact INF switch-disconnector-fuse
FuPact FuPacT GS switch-disconnector-fuse
Mounting mode Fixed
[Ue] rated operational voltage 100...260 V AC 50/60 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 9.7 cm
Package 1 Length 11.7 cm
Package 1 Weight 182 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months