This Application will be decommissioned as of January 7th 2025

LV480561 |
Schneider-Electric
 
LV480561 picture- web-product-data-sheet
LV480561
Fuse monitor, Fupact INF, 380VAC to 690VAC 50/60Hz, NFC/DIN/BS fuses
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Poles description 4P
3P
Complementary
Range compatibility FuPact Fupact INF switch-disconnector-fuse
FuPact FuPacT GS switch-disconnector-fuse
Mounting mode Fixed
[Ue] rated operational voltage 380...690 V AC 50/60 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 9.800 cm
Package 1 Length 11.800 cm
Package 1 Weight 190.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.366 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months