Schneider-Electric
 
LV480562 picture- web-product-data-sheet
LV480562
removable neutral link - Ith 250 A - for Fupact INF100 to 250
Schneider Electric
Characteristics
Main
Product or component type Neutral link
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF INFB100 switch-disconnector-fuse
FuPact Fupact INF INFC125 switch-disconnector-fuse
FuPact Fupact INF INFB160 switch-disconnector-fuse
FuPact Fupact INF INFD160 switch-disconnector-fuse
FuPact Fupact INF INFB200 switch-disconnector-fuse
FuPact Fupact INF INFD200 switch-disconnector-fuse
FuPact Fupact INF INFB250 switch-disconnector-fuse
FuPact Fupact INF INFD250 switch-disconnector-fuse
Complementary
Mounting mode Removable
Localisation on device Left side
[In] rated current 250 A
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8 cm
Package 1 Length 20 cm
Package 1 Weight 450 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months