Schneider-Electric
 
LV480563 picture- web-product-data-sheet
LV480563
removable neutral link - Ith 400 A - for Fupact INF400
Schneider Electric
Characteristics
Main
Product or component type Neutral link
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF INFB400 switch-disconnector-fuse
FuPact Fupact INF INFD400 switch-disconnector-fuse
Complementary
Mounting mode Removable
Localisation on device Left side
[In] rated current 400 A
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12 cm
Package 1 Length 27 cm
Package 1 Weight 900 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months