Schneider-Electric
 
LV480564 picture- web-product-data-sheet
LV480564
removable neutral link - Ith 800 A - for Fupact INF630 to 800
Schneider Electric
Characteristics
Main
Product or component type Neutral link
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF INFB630 switch-disconnector-fuse
FuPact Fupact INF INFD630 switch-disconnector-fuse
FuPact Fupact INF INFB800 switch-disconnector-fuse
FuPact Fupact INF INFD800 switch-disconnector-fuse
Complementary
Mounting mode Removable
Localisation on device Left side
[In] rated current 800 A
Connections - terminals Screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 24 cm
Package 1 Length 35 cm
Package 1 Weight 2.238 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months