This Application will be decommissioned as of January 7th 2025

LV480565 |
Schneider-Electric
 
LV480565 picture- web-product-data-sheet
LV480565
Module for Auxiliary contacts ( 8max.) - for Fupact INF40 to 800
Schneider Electric
Characteristics
Main
Range of product INF40
INF100...160
INF63
INF200...800
Range FuPact
Product or component type Auxiliary contact
Device application Connection
Range compatibility FuPact Fupact INF fuse-switch disconnector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 6.8 cm
Package 1 Length 10 cm
Package 1 Weight 62 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months