This Application will be decommissioned as of January 7th 2025

LV480568 |
Schneider-Electric
 
LV480568 picture- web-product-data-sheet
LV480568
OSP800D - FUSIBLE FOURTH POLE
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 23.8 cm
Package 1 Length 34.8 cm
Package 1 Weight 4.249 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes