Schneider-Electric
 
LV480575 picture- web-product-data-sheet
LV480575
Fuse replacement handle accessory - Fupact INF 400 to 800
Schneider Electric
Characteristics
Main
Product or component type Handle
Accessory / separate part category Mounting accessory
Range compatibility Fupact INF
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 13.4 cm
Package 1 Length 22.3 cm
Package 1 Weight 300 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes