Schneider-Electric
 
LV480641 picture- web-product-data-sheet
LV480641
SWITCH FUSE 32A SIDE OPERAT 3P
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 12 cm
Package 1 Length 24 cm
Package 1 Weight 760 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
PVC free Yes