Range
|
FuPacT
|
Product name
|
FuPacT ISFT
|
Device short name
|
ISFT100N
|
Product or component type
|
Fuse-switch disconnector
|
Device application
|
Distribution
Equipment protection, monitoring and control
|
Poles description
|
3P
|
Number of fuse carriers
|
3
|
Fuse type
|
DIN
|
Fuse size
|
NH000
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-3
|
Visible break
|
Yes
|
Contact position indicator
|
Yes
|
[Ith] conventional free air thermal current
|
100 A ( 40 °C ) power dissipation per fuse: 9 W
|
[Ithe] conventional enclosed thermal current
|
100 A at 40 °C, Power dissipation per fuse: 9 W
|
Maximum power dissipation per pole
|
11 W
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
440 V DC
800 V AC 50/60 Hz AC-20
800 V DC DC-20
|
[Ui] rated insulation voltage
|
1000 V AC 50/60 Hz
1000 V DC
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
[Ie] rated operational current
|
AC-21B: 100 A at 220/240 V AC 50/60 Hz
AC-21B: 100 A at 380/415 V AC 50/60 Hz
AC-21B: 100 A at 440/480 V AC 50/60 Hz
AC-21B: 100 A at 500 V AC 50/60 Hz
AC-21B: 100 A at 660/690 V AC 50/60 Hz
AC-22B: 100 A at 220/240 V AC 50/60 Hz
AC-22B: 100 A at 380/415 V AC 50/60 Hz
AC-22B: 100 A at 440/480 V AC 50/60 Hz
AC-22B: 100 A at 500 V AC 50/60 Hz
DC-21B: 100 A at 220 V DC (3 poles in series)
DC-21B: 100 A at 440 V DC (3 poles in series)
DC-22B: 100 A at 220 V DC (3 poles in series)
DC-22B: 100 A at 440 V DC (3 poles in series)
|
[Iq] Breaking capacity with fuses (kA RMS)
|
80 kA at 415 V (AC)
80 kA at 500 V (AC)
25 kA at 690 V (AC)
|
[Icw] rated short-time withstand current
|
3.6 kA for 1 s
|
[Icm] Rated short-circuit making capacity
|
5.2 kA at 690 V
|
Rated duty
|
Uninterrupted
|
Control type
|
Fuse carriers handle
|
Provision for padlocking
|
Lead seal
|
Mounting position
|
Vertical
Horizontal
|
Mounting support
|
DIN rail, with specific accessories
Mounting plate
Busbars
|
Mounting location
|
Side by side
|
Contact operation
|
Single-break
|
Mechanical durability
|
2000 cycles
|
Electrical durability
|
AC-21B: 300 cycles 690 V AC 50/60 Hz
AC-22B: 300 cycles 500 V AC 50/60 Hz
AC-23B: 300 cycles 415 V AC 50/60 Hz
|
Connections - terminals
|
Screw clamp terminals downstream 100 A 2.5…50 mm²
Screw clamp terminals upstream 100 A 2.5…50 mm²
|
Tightening torque
|
4.5 N.m for terminal
|
Width
|
53 mm
|
Height
|
216 mm
|
Depth
|
80 mm
|
Net weight
|
0.54 kg
|
Standards
|
EN/IEC 60947-1
EN/IEC 60947-3
|
Product certifications
|
CE
CCC
EAC
|