Schneider-Electric
 
LV480753 picture- web-product-data-sheet
LV480753
DIN rail fixing kit, FuPacT ISFT100N
Schneider Electric
Characteristics
Main
Device short name DIN rail fixing kit
Product or component type Rail fixing support
Accessory / separate part category Installation accessory
Range compatibility FuPacT FuPacT ISFT fuse-switch disconnector
Poles description 3P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10.3 cm
Package 1 Length 17.8 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months