Schneider-Electric
 
LV480754 picture- web-product-data-sheet
LV480754
Support profile laterally attachable, FuPacT ISFT100N
Schneider Electric
Characteristics
Main
Device short name support profile laterally attachable
Product or component type Support
Accessory / separate part category Installation accessory
Range compatibility FuPacT FuPacT ISFT ISFT100N fuse-switch disconnector
Complementary
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 1.5 cm
Package 1 Length 21.0 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 15.387 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months