Schneider-Electric
 
LV480810 picture- web-product-data-sheet
LV480810
Handle with electronic fuse monitor, FuPacT ISFT160
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Complementary
Range compatibility FuPacT FuPacT ISFT ISFT160 fuse-switch disconnector
Control type Handle
[Ue] rated operational voltage 400...690 V AC 50/60 Hz
[Ie] rated operational current 5 A (AC-15) at 200...240 V AC
5 A (AC-15) at 250 V AC
5 A (DC-13) at 24 V DC
Rated breaking capacity 2 kA
Power consumption in VA 3 VA
[Ith] conventional free air thermal current 5 A
[Ui] rated insulation voltage 250 V
Minimum load 10 mA 24 V
Standards EN 61000-4-4
EN 61000-4-5
EN 61000-4-2
EN 61000-4-3
ENV 50204
EN 61000-4-6
EN 55022
Product certifications CE
Net weight 0.2 kg
Environment
IP degree of protection IP20
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.5 cm
Package 1 Width 11.5 cm
Package 1 Length 22.7 cm
Package 1 Weight 314.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.011 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins