Schneider-Electric
 
LV480813 picture- web-product-data-sheet
LV480813
Feeding busbar, FuPacT ISFT160, 3 poles, connection accessory to supply 4 devices
Schneider Electric
Characteristics
Main
Product or component type Device feeder
Accessory / separate part category Connection accessory
Cubicle-device connection Comb busbar
Range compatibility FuPacT FuPacT ISFT ISFT160 fuse-switch disconnector
Complementary
Product compatibility 4 devices
Connection position Direct connection
Conductor material Copper
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 43.5 cm
Package 1 Length 1.5 cm
Package 1 Weight 674.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.54 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No