Schneider-Electric
 
LV480815 picture- web-product-data-sheet
LV480815
Pressure plate for multiple use terminals, FuPacT ISFT160, 6mm² to 50mm²
Schneider Electric
Characteristics
Main
Product or component type Pressure plate
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT160 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Copper
Connections - terminals Cable connectors6…50 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 3.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 36.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 936.0 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins