Schneider-Electric
 
LV480816 picture- web-product-data-sheet
LV480816
Pressure plate with contact prism clamp for multiple use terminals,FuPacT ISFT160, 6mm² to 70mm², Cu/Al conductors
Schneider Electric
Characteristics
Main
Product or component type Pressure plate
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT160 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Copper
Aluminium
Connections - terminals Cable connectors6…70 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 13.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 86.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.6 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations