Schneider-Electric
 
LV480817 picture- web-product-data-sheet
LV480817
Support profile laterally attachable, FuPacT ISFT160
Schneider Electric
Characteristics
Main
Device short name support profile laterally attachable
Product or component type Support
Accessory / separate part category Installation accessory
Range compatibility FuPacT FuPacT ISFT ISFT160 fuse-switch disconnector
Complementary
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 2.5 cm
Package 1 Length 19.5 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.1 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No