Schneider-Electric
 
LV480818 picture- web-product-data-sheet
LV480818
Incoming connector for feeding busbars, FuPacT ISFT160, 25mm² to 95mm², set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Connector
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFL ISFL160 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
[In] rated current 160 A
Conductor material Copper
Connections - terminals Bare cable connectors1 cable(s) 25…95 mm²
Tightening torque 12 N.m
Environment
IP degree of protection IP2X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 11.5 cm
Package 1 Length 21.0 cm
Package 1 Weight 347.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.88 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations