Schneider-Electric
 
LV480821 picture- web-product-data-sheet
LV480821
Handle with electronic fuse monitor, FuPacT ISFT250
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Complementary
Range compatibility FuPacT FuPacT ISFT ISFT250 fuse-switch disconnector
Control type Handle
[Ue] rated operational voltage 400...690 V AC 50/60 Hz
[Ie] rated operational current 5 A (AC-15) at 200...240 V AC
5 A (AC-15) at 250 V AC
5 A (DC-13) at 24 V DC
Rated breaking capacity 2 kA
Power consumption in VA 3 VA
[Ith] conventional free air thermal current 5 A
[Ui] rated insulation voltage 250 V
Minimum load 10 mA 24 V
Standards EN 61000-4-6
EN 55022
EN 61000-4-2
EN 61000-4-5
ENV 50204
EN 61000-4-3
EN 61000-4-4
Product certifications CE
Net weight 0.2 kg
Environment
IP degree of protection IP20
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 20.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 1.066 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.512 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins