This Application will be decommissioned as of January 7th 2025

LV480822 |
Schneider-Electric
 
LV480822 picture- web-product-data-sheet
LV480822
Pressure plate with contact prism clamp for multiple use terminals,FuPacT ISFT250, 70mm² to 150mm², Cu/Al conductors
Schneider Electric
Characteristics
Main
Product or component type Pressure plate
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT250 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Copper
Aluminium
Connections - terminals Cable connectors70…150 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.5 cm
Package 1 Width 10.0 cm
Package 1 Length 2.0 cm
Package 1 Weight 219.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.76 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No